??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
4-15/16 Inch
SAF Series
528
Part No.
070063
Description
P4B528-ISAF-415R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
6.023 Inch
B
19-45/64 Inch
C
5-7/8 Inch
Dmin
15-5/8 Inch
Dmax
17-3/8 Inch
E
3-3/8 Inch
Bolt Diameter
1 Inch
G
2 Inch
H
2-1/16 Inch
J
12-13/32 Inch
L
7-5/8 Inch
M
6 Inch
P
13-3/8 Inch
S
3.916 Inch
Total Expansion
3/8 Inch
Y
0.036 Inch
Z
5-27/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.